??
CAD model selection
HPC - LRR-37-1/ALU
HELP_VARIABLE
Company
HPC
Description
LRR37 - Small dimension latch with locking system
Bill of material
HPC - LRR-37-1/ALU
REF
Part number
LRR-37-1/ALU
POS
Position
A
60 mm
B
36.5 mm
C
34.0 mm
TYPE
1
MAS
Weight
58 g
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions