??
CAD model selection
HPC - RESC80-125
HELP_VARIABLE
Company
HPC
Description
RESC - Retractable castor for aluminum profile - Load up to 200kg
Bill of material
HPC - RESC80-125
REF
Part number
FRE
Brake
D
Ø
mm
E
25.3 mm
H
mm
L1
117 mm
L2
153 mm
CA
Charge max
N
MAS
Masse
Kg
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions