??
CAD model selection
HPC - R206510
HELP_VARIABLE
Company
HPC
Description
R-4 - Die spring - ISO 10243 - Extra strong load
Bill of material
HPC - R206510
REF
Part number
A
Hole diameter
mm
B
Rod diameter
mm
L0
Free
mm
C1D
Load at 1mm deflection
N
VOC
Optimum life deflection (25% free length Lo) Load
N
VOD
Optimum life deflection (25% free length Lo) Deflection
mm
VLC
Long life deflection (30% free length Lo) Load
N
VLD
Long life deflection (30% free length Lo) Deflection
mm
DFC
Max. working deflection (35% free length Lo) Load
N
DFD
Max. working deflection (35% free length Lo) Deflection
mm
DMC
Max. deflexion Load
N
DMD
Max. deflection Deflection
mm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions