??
CAD model selection
HPC - VTA2-0810
HELP_VARIABLE
Company
HPC
Description
VTA - Vari-Tork® Slip friction clutch with Oldham coupling - Torque up to 1.32Nm
Bill of material
HPC - VTA2-0810
REF
Reference
TYPE
B1
ØB1 +0.03/-0.00
mm
B2
ØB2 +0.03/-0.00
mm
L
mm
D
ØD
25.8 mm
L1
Max. shaft length
mm
L2
Max. shaft length
8.60 mm
DC
Heat dissipation at 20°C
Watts
CMF
Max. frictional torque
Nm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions