??
CAD model selection
HPC - BLHM60-1
HELP_VARIABLE
Company
HPC
Description
BLHM60 - Right angled gearbox, double output shafts - Torque up to 70Nm
Bill of material
HPC - BLHM60-1
REF
Part number
RAP
Ratios
VME
Max. input speed
3000 t/min
VMS
Max. output speed
t/min
REND
Efficiency at 1000 RPM
88% 1000t/min
MOD
Module
2
INFO
Information
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions