??
CAD model selection
HPC - BL8-2
HELP_VARIABLE
Company
HPC
Description
BL8 - Right angled gearbox, dual output shafts - Torque up to 2Nm
Bill of material
HPC - BL8-2
REF
Part number
RAP
Ratios
VME
Max. input speed
2000
VMS
Max. output speed
REND
Efficiency at 1000 RPM
88% 1000t/min
A
mm
B
mm
MOD
Module
0.8
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions