??
CAD model selection
HPC - HLC24-1-S-71B5-A-B3
HELP_VARIABLE
Company
HPC
Description
HLC24 - Right angle gearbox - torque up to 78 Nm
Bill of material
HPC - HLC24-1-S-71B5-A-B3
REF
Part number
BRIDES
ROT
Sens of rotation
POS
Mounting position
RPT
Ratio
AE
Input shaft (h6)
mm
VS
Max output speed
t/min
CMS
Mechanical ouput torque
Nm
Y
160 mm
P
128 mm
MAS
Weight
19 kg
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions