??
CAD model selection
HPC - J65-24
HELP_VARIABLE
Company
HPC
Description
J65 - Spur gear coaxial gearbox - Torque up to 2.95Nm
Bill of material
HPC - J65-24
REF
Part number
RAP
Ratios
D
Input shaft diameter
6 mm
VME
Max. input speed
4000 t/min
VMS
Max. output speed
t/min
REND
Efficiency at 1000 RPM
88% 1000t/min
MOD
Module
0.5
SENS
Ouput/intput direction of rotation
Opposite
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions