??
CAD model selection
HPC - NT122-15
HELP_VARIABLE
Company
HPC
Description
NT122 - Inline spur gear reducer - Torque up to 85Nm
Bill of material
HPC - NT122-15
REF
Part number
RAP
Ratios
D
Input bore diameter
17 mm
VME
Max. input speed
3000 t/min
VMS
Max. output speed
t/min
REND
Efficiency at 1000 RPM
88% 1000t/min
MOD
Module
1.75 / 1.5
SENS
Ouput/intput direction of rotation
Opposite
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions