??
CAD model selection
HPC - NT92-15
HELP_VARIABLE
Company
HPC
Description
NT92 - Inline spur gear reducer- Torque up to 40Nm
Bill of material
HPC - NT92-15
REF
Part number
RAP
Ratios
D
Input bore diameter
12 mm
VME
Max. input speed
3000 t/min
VMS
Max. output speed
t/min
REND
Efficiency at 1000 RPM
84% 1000t/min
MOD
Module
1.25
SENS
Ouput/intput direction of rotation
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions