??
CAD model selection
HPC - CHM50-25
HELP_VARIABLE
Company
HPC
Description
CHM50 - Worm and wheel gearbox- With flange - Torque up to 107 Nm
Bill of material
HPC - CHM50-25
REF
Part number
RAPR
Reduction ratio
BR
Input flange
71B14
D
ØD
14 mm
C
ØC
70 mm
P
ØP
85 mm
E
ØE
105 mm
IRR
Self locking output
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions