??
CAD model selection
HPC - ALIDRP240-24
HELP_VARIABLE
Company
HPC
Description
ALIDRP 240 - Power supply 24V DC 10A- Simplified drawing
Bill of material
HPC - ALIDRP240-24
REF
Part number
ALIDRP240-24
TAC
Supply voltage
85-264 / 120-370 V AC / V DC
TDC
Supply voltage
120-370 V DC
TS
Output voltage
24 V DC
CDS
Output current
10 A
MAS
Weight
1.2 kg
REP
View
Simplified view
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions