??
CAD model selection
HPC - MDPOT-10T/10K
HELP_VARIABLE
Company
HPC
Description
MDPOT - Potentiometer
Bill of material
HPC - MDPOT-10T/10K
REF
Part number
MDPOT-10T/10K
RESIS
Resistance
10
POS
Nut position
mm
Enter value for POS
Nut position
mm
cm
inch
ft
TOL
Tolerance
±5 %
LIN
Linearity
±0.5 %
PUIS
Power
2 W
PAIR
Angular stroke
3600 °
PAIT
Insulation resistance
1000 Mohm
DIE
Dielectric voltage
1000 V
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions