??
CAD model selection
HPC - CHT56B4-B14
HELP_VARIABLE
Company
HPC
Description
CHT56 - Asynchronous AC motor 0,09kW - Torque : up to 0.64kW - Simplified drawing
Bill of material
HPC - CHT56B4-B14
REF
Part number
CHT56B4-B14
P
Power
0.09 kW
T
Voltage
230/400 V
C
Current at 400V
0.43 A
CO
Torque
0.64 Nm
R
Efficiency
50%
F
Factor
0.61 cos
MAS
Weight
3.2 kg
REP
View
Simplified view
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions