??
CAD model selection
HPC - TS01-15-0500(500)
HELP_VARIABLE
Company
HPC
Description
TS01-15 - Rail - Linear slide DryLin® T - Size 15 - Loads up to 2000N
Bill of material
HPC - TS01-15-0500(500)
REF
Part number
L1
mm
A
-0.2
15 mm
B
22 mm
C4
60 mm
C5MIN
C5 Min.
20 mm
C5MAX
C5 Max.
49 mm
H
15.5 mm
H1
10.0 mm
K1
For screw DIN 912
M 4
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions