??
CAD model selection
HPC - TW-01-15
HELP_VARIABLE
Company
HPC
Description
TW01-15 - Carriage - Linear slide DryLin® T - Size 15 - Loads up to 2000N
Bill of material
HPC - TW-01-15
REF
Part number
TW-01-15
H
±0.35
24 mm
A
47 mm
C
Max.
74 mm
A1
±0.35
16.0 mm
A2
38 mm
C1
50 mm
C2
30 mm
C3
9 mm
H1
±0.35
4.0 mm
H5
16.0 mm
K2
Thread
M 5
K3
For screw DIN 912
M 4
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions