??
CAD model selection
HPC - WS10-80 (1000)(20)
HELP_VARIABLE
Company
HPC
Description
WS - Rail - Linear slide DryLin® W
Bill of material
HPC - WS10-80 (1000)(20)
REF
Part number
LMIN
Min length
1000 mm
LMAX
Max length
4000 mm
A
mm
B
mm
C5MIN
C5 mini
20 mm
C5MAX
C5 maxi
79.5 mm
IY
Iy
mm^4
IZ
Iz
mm^4
WBY
mm³
WBZ
mm³
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions