??
CAD model selection
HPC - WW10-80-20
HELP_VARIABLE
Company
HPC
Description
WW - Slide - Linear guide DryLin® W
Bill of material
HPC - WW10-80-20
REF
Part number
A
mm
C
mm
A2
mm
C2
mm
COY
Max. static load (20°C)
N
COZ
Max. static load (20°C)
N
MOX
Max. static load (20°C)
N
MOY
Max. static load (20°C)
Nm
MOZ
Max. static load (20°C)
Nm
MAS
Weight
kg
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions