??
CAD model selection
HPC - LRX15-C1H/GE
HELP_VARIABLE
Company
HPC
Description
LRX 15 - C - Carriage - Precision linear roller way IKO - Size 15 - Dynamic load from 9410 N to 12200 N
Bill of material
HPC - LRX15-C1H/GE
REF
Part number
TYPE
Type of slide
W2
47 mm
W3
19 mm
W4
4.5 mm
L1
mm
L2
30 mm
L3
mm
L4
mm
D1
4.4 mm
M1
M5 mm
H1
4.00 mm
H2
7 mm
H3
3.5 mm
H5
3 mm
H6
24.00 mm
N
+/-0.05
16.00 mm
MAS
Weight
kg
C1
Dynamic load
N
C0
Static load
N
T0
Static moment
Nm
TX
Static moment
Nm
TY
Static moment
Nm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions