??
CAD model selection
HPC - LWL5-C1H
HELP_VARIABLE
Company
HPC
Description
LWL 5 - C - Carriage - Precision linear slide IKO - Size 5 - Dynamic load from 514 N to 612 N
Bill of material
HPC - LWL5-C1H
REF
Part number
TYPE
Type of slide
W2
12 mm
W3
8 mm
W4
2 mm
L1
mm
L3
mm
M1
M1 x depth.
M2 x 1.5 mm
H1
1.00 mm
H2
6.00 mm
H3
1.2 mm
N
+/-0.025
3.50 mm
MAS
Weight
g
C
Basic dynamic load
N
C0
Basic static load
N
T0
Static torque
Nm
TX
Static torque
Nm
TY
Static torque
Nm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions