??
CAD model selection
HPC - DOMI120-100 / 1
HELP_VARIABLE
Company
HPC
Description
DOMI120 - Domino 120 adjustable slide - C1 load up to 1000 Nm
Bill of material
HPC - DOMI120-100 / 1
REF
Part number
LA
160 mm
LI
mm
C
mm
Enter value for C
mm
cm
inch
ft
L
Clamp lever
P
Pitch
1 mm
C1
Maximum load
1000 N
C2
Maximum load
700 N
FA
Maximum load
300 N
MX
Maximum load
15 Nm
MY
Maximum load
20 Nm
MZ
Maximum load
12 Nm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions