??
CAD model selection
HPC - DOMI30-20
HELP_VARIABLE
Company
HPC
Description
DOMI30 - Domino 30 adjustable slide - C1 load up to 150 Nm
Bill of material
HPC - DOMI30-20
REF
Part number
LA
45 mm
LI
mm
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
P
Pitch
0.5 mm
C1
Maximum load
150 N
C2
Maximum load
65 N
FA
Maximum load
40 N
MX
Maximum load
2 Nm
MY
Maximum load
2 Nm
MZ
Maximum load
1 Nm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions