??
CAD model selection
HPC - Domi50-100 / 1
HELP_VARIABLE
Company
HPC
Description
DOMI50 - Domino 50 adjustable slide - C1 load up to 300 Nm
Bill of material
HPC - Domi50-100 / 1
REF
Part number
LA
70 mm
LI
mm
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
L
Clamp lever
P
Pitch
1 mm
C1
300 N
C2
Maximum load
215 N
FA
Maximum load
120 N
MX
Maximum load
4 Nm
MY
Maximum load
5 Nm
MZ
Maximum load
3 Nm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions