??
CAD model selection
HPC - DOMI80-100 / 1
HELP_VARIABLE
Company
HPC
Description
DOMI80 - Domino 80 adjustable slide - C1 load up to 500 Nm
Bill of material
HPC - DOMI80-100 / 1
REF
Part number
LA
120 mm
LI
mm
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
L
Clamp lever
P
Pitch
1 mm
C1
500 N
C2
Maximum load
365 N
FA
Maximum load
150 N
MX
Maximum load
8 Nm
MY
Maximum load
10 Nm
MZ
6 Nm
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions