??
CAD model selection
HPC - SVT5-20-100H
HELP_VARIABLE
Company
HPC
Description
SVT5 - Jackscrew - Size 5 - Nominal force 5000N
Bill of material
HPC - SVT5-20-100H
REF
Part number
TYPE
Type of direction
RAP
Ratio
COURSE
Stroke
mm
Enter value for COURSE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
R
Ø leadscrew
TR20 x 6
COTR
Stroke per rev.
mm
FORN
Nominal force
5000 N
CN
Torque at nominal force
Nm
REND
Efficiency at 1000 RPM
V
Max.
2800 t/min
VM
Max. speed
m/min
PUIS20
Max. power at 20% ED
0.18 kW
PUIS10
Max. power at 10% ED
0.23 kW
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions