??
CAD model selection
HPC - 36HTD8M-50F
HELP_VARIABLE
Company
HPC
Description
HTD8M-50 - Toothed pulley - Steel or cast iron - 8mm Pitch - Belt width 50mm
Bill of material
HPC - 36HTD8M-50F
REF
Part number
MAT
Material
DET
Detail
PAS
Pitch
8 mm
Z
Nb. of teeth
DP
PCD
mm
D
Outside diam
mm
E
ØE flange
mm
M
ØM
mm
DI
ØDi
mm
F
60 mm
L
mm
A
Pre-bore
mm
INFO
Information
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions