??
CAD model selection
HPC - PAT123-20-200/SS
HELP_VARIABLE
Company
HPC
Description
PAT123 - Articulated flanged plate levelling foot - Load 12,000N
Bill of material
HPC - PAT123-20-200/SS
REF
Part number
ROT1
Tilt angle left/right
°
ROT2
Tilt angle backward/forward
°
S
7 mm
B
mm
D
ØD
123 mm
AF
A/F
mm
M
ØM
mm
G
23.5 mm
H
mm
CS
Static load
20000 N
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions