??
CAD model selection
HPC - PR50-16-125
HELP_VARIABLE
Company
HPC
Description
PR50 - Articulated levelling foot – Ø50 - Load up to 11 000N
Bill of material
HPC - PR50-16-125
REF
Part number
ROT1
Tilt angle left/right
°
ROT2
Tilt angle backward/forward
°
MAT
Material
D
ØD
50 mm
F
Thread ØF
B
mm
A
30 mm
AF
A/F
mm
G
20 mm
H
mm
H1
I
mm
C
Max. load
11000 N
REP
View
Simplified view
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions