??
CAD model selection
HPC - PRS100-20-175
HELP_VARIABLE
Company
HPC
Description
PRS100 - Swivel levelling solid foot - Stainless steel – Ø100 - Load 55, 000N
Bill of material
HPC - PRS100-20-175
REF
Part number
ROT1
Tilt angle left/right
°
ROT2
Tilt angle backward/forward
°
M
ØM
mm
A
mm
B
mm
D
ØD
100 mm
AF
A/F
20 mm
G
20.0 mm
H
mm
H1
mm
C
Max. load
N
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions