??
CAD model selection
HPC - PRS30-10-50
HELP_VARIABLE
Company
HPC
Description
PRS30 - Solid stainless steel ball foot Ø30 - Max. up to 10,000N
Bill of material
HPC - PRS30-10-50
REF
Part number
ROT1
Rotation 1
°
ROT2
Rotation 2
°
M
ØM
mm
A
23.5 mm
B
mm
D
ØD
30 mm
AF
A/F
12 mm
G
13 mm
H
mm
H1
mm
CS
Static charge
N
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions