??
CAD model selection
HPC - PRS50-12-75
HELP_VARIABLE
Company
HPC
Description
PRS50 - Swivel levelling solid foot - Stainless steel - Ø50 - Load 15,000N
Bill of material
HPC - PRS50-12-75
REF
Part number
ROT1
Tilt angle left/right
°
ROT2
Tilt angle backward/forward
°
M
ØM
mm
A
28 mm
B
mm
D
ØD
50 mm
AF
A/F
14 mm
G
16 mm
H
mm
H1
mm
C
Max. load
15000 N
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions