??
CAD model selection
HPC - RURP100/F
HELP_VARIABLE
Company
HPC
Description
RURp - Ultra-rolling platinum castor - Load up to 350kg. Simplified view
Bill of material
HPC - RURP100/F
REF
Part number
TYPE
Type
D
Ø
mm
H
mm
B
40 mm
A
Ø
mm
F
mm
L
110x85 mm
M
80x60 mm
T
Ø
8 mm
K
Ø Interference circle
0 mm
CA
Allowable load
kg
REP
View
Simplified view
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions