??
CAD model selection
HPC - CHAFR4028/MIN/B
HELP_VARIABLE
Company
HPC
Description
CHAFRmini - Miniature friction hinge - In POM
Bill of material
HPC - CHAFR4028/MIN/B
REF
Part number
PAE
Angle position
mm
Enter value for PAE
Angle position
mm
cm
inch
ft
COL
Color
A
40 mm
B
28 mm
C
2.5 mm
D
ØD
2 mm
F
5 mm
G
25 mm
S
Ø
3.2 mm
CF
Friction Couple
0.25 Nm
MAS
Weight
5 g
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions