??
CAD model selection
HPC - CHA108-131
HELP_VARIABLE
Company
HPC
Description
CHA-POLYAMIDE - Heavy duty plastic hinge, opens 180° - Polyamide
Bill of material
HPC - CHA108-131
REF
Part number
CHA108-131
PAE
Position angulaire
°
A
108 mm
B
131 mm
C
9.5 mm
D
ØD
6 mm
MAS
Weight
98 g
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions