??
CAD model selection
HPC - CHA-GC-9-2/AL/IN
HELP_VARIABLE
Company
HPC
Description
CHAGC/AL - Hinge with screw hinges - Compact dimensions
Bill of material
HPC - CHA-GC-9-2/AL/IN
REF
Part number
PAE
Angle position
mm
Enter value for PAE
Angle position
mm
cm
inch
ft
TYPE
Type
FIN
Finish
A
102 mm
B
45.9 mm
C
2.5 mm
D
ØD
6.1 mm
E
50 mm
MAS
Weight
50 g
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions