??
CAD model selection
HPC - LRR-50-GPV
HELP_VARIABLE
Company
HPC
Description
LRRgpv - Catch-plate for latch - Chromed brass. Simplified drawing
Bill of material
HPC - LRR-50-GPV
REF
Part number
LRR-50-GPV
A
50 mm
B
16 mm
C
1.5 mm
D
34 mm
E
16 mm
M
ØM
4 mm
MASS
Weight
13 g
REP
View
Simplified view
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions