??
CAD model selection
HPC - CHAR7530
HELP_VARIABLE
Company
HPC
Description
CHAR-1 - Spring hinges welded - Automatic closing/opening. Simplified view
Bill of material
HPC - CHAR7530
REF
Part number
MAT
Material
ROT
Rotation
°
A
75 mm
B
30 mm
C
0.8 mm
D
ØD
2 mm
RES
Spring
Ouvrant
MAS
Weight
17 g
REP
View
Simplified view
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions