??
CAD model selection
HPC - CHAR6035
HELP_VARIABLE
Company
HPC
Description
CHAR-2 - Spring hinges screwed/welded - Automatic closing/opening. Simplified view
Bill of material
HPC - CHAR6035
REF
Part number
ROT
Rotation
°
A
60 mm
B
35 mm
C
1 mm
D
ØD
3 mm
F
7.5 mm
G
35 mm
S
ØS
5 mm
RES
Spring
MAS
Weight
22 g
REP
View
Simplified view
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions