??
CAD model selection
HPC - CHAR7520
HELP_VARIABLE
Company
HPC
Description
CHAR-3 - hinges for screw mounting - Resets automatically. Simplified view
Bill of material
HPC - CHAR7520
REF
Part number
ROT
Rotation
°
A
75 mm
B
20 mm
C
0.8 mm
D
ØD
1.8 mm
F
11.2 mm
G
60 mm
S
ØS
2 mm
RES
Spring
Ouvrant
MAS
Weight
11.5 g
REP
View
Simplified view
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions