??
CAD model selection
HPC - CHAR16046
HELP_VARIABLE
Company
HPC
Description
CHAR-4 - Spring hinges for welding/screw mounting - Resets automatically. Simplified view
Bill of material
HPC - CHAR16046
REF
Part number
MAT
Material
ROT
Rotation
°
A
160 mm
B
46 mm
C
3 mm
D
ØD
6.5 mm
F
30 mm
G
70 mm
S
ØS
4.2 mm
RES
Spring
MAS
Weight
208 g
REP
View
Simplified view
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions