??
CAD model selection
HPC - CHAR5050-F/Z
HELP_VARIABLE
Company
HPC
Description
CHAR-5 - hinges for screw mounting - Resets automatically. Simplified view
Bill of material
HPC - CHAR5050-F/Z
REF
Part number
MAT
Material
ROT
Rotation
°
A
50 mm
B
50 mm
C
2 mm
D
ØD
4 mm
F
mm
G
30 mm
S
ØS
5 mm
RES
Spring
MAS
Weight
50 g
REP
View
Simplified view
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions