??
CAD model selection
HPC - CHAM5270/SS
HELP_VARIABLE
Company
HPC
Description
CHAM - Marine hinge for welding/screw mounting - For built in doors. Simplified view
Bill of material
HPC - CHAM5270/SS
REF
Part number
CHAM5270/SS
ROT
Rotation
°
A
52 mm
B
70 mm
C
1.2 mm
D
ØD
4 mm
S
ØS
5.2 mm
MAS
Weight
44 g
REP
View
Simplified view
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions