??
CAD model selection
HPC - NDS-20/C
HELP_VARIABLE
Company
HPC
Description
NDS-C - Suction cup holder
Bill of material
HPC - NDS-20/C
REF
Part number
NDS-20/C
V
Version
Crossed
A
ØA
20 mm
B
22 mm
C
24 mm
D
60 mm
MAS
Weight
58 g
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions