??
CAD model selection
HPC - ACL-ALF45-8-M8
HELP_VARIABLE
Company
HPC
Description
ACLalf - Adjustable foot for aluminium profile
Bill of material
HPC - ACL-ALF45-8-M8
REF
Part number
ACL-ALF45-8-M8
B
45 mm
H
mm
Enter value for H
mm
cm
inch
ft
N
8 mm
M
M8 mm
B1
28 mm
D
6.5 mm
CRG
Max. load
150 kg
MAS
Weight
80 g
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions