??
CAD model selection
HPC - PRF1945-3
HELP_VARIABLE
Company
HPC
Description
PRF1945 - Aluminium profile - Standard - Section : 19 x 45 mm
Bill of material
HPC - PRF1945-3
REF
Part number
PRF1945-3
LX
6.051 cm4
LY
1.83 cm4
L
Length
3000 mm
MAS
Weight
1.087 kg/m
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions