??
CAD model selection
HPC - ACL-PR-135
HELP_VARIABLE
Company
HPC
Description
ACLpr - Connecting - joining, Type Right angled connection
Bill of material
HPC - ACL-PR-135
REF
Part number
L
mm
H
6 mm
A
45 mm
D
ØD
9 mm
MAS
Weight
g
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions