CAD model selection
HPC - VQT8-23/PA
Company
HPC
Description
VQT - Quarter-turn lock for clamping - plastic or stainless steel button
Bill of material
HPC - VQT8-23/PA
REF
Part number
VQT8-23/PA
POS
Position
Off
On
MAT
Material
Plastic knob
FDS
Clamping force
90
N
RC
Shear strength
3.2
kN
FDE
Extraction force
2.6
kN
H
26.0
mm
H1
10.0
mm
M
ØM
M3x4
mm
D
ØD
8
mm
L
23.0
mm
D1
ØD1
18
mm
D2
ØD2
34
mm
D3
ØD3
32
mm
D4
ØD4
28
mm
D5
ØD5
18
mm
D6
ØD6
35
mm
D7
ØD7
6.5
mm
D8
ØD8
3.4
mm
T
12
mm
T1
12-20
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions