CAD model selection
HPC - VQT5-PLQ/P
Company
HPC
Description
VQTPLQ/P - Quarter-turn lock - Clamping plate - Surface mounting
Bill of material
HPC - VQT5-PLQ/P
REF
Part number
VQT5-PLQ/P
POS
Position
D
ØD
5
mm
D2
ØD2
25
mm
D4
ØD4
21
mm
A
10.5
mm
M
M14x1,5
mm
H2
8
mm
SW
22
mm
H
16
mm
H1
4.5
mm
D5
ØD5
15
mm
D6
ØD6
25
mm
L
3,5 mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions