CAD model selection
HPC - PCA117-M5
Company
HPC
Description
PCA - Pull handle
Bill of material
HPC - PCA117-M5
REF
Part number
PCA117-M5
B
117.0
mm
A
133
mm
E
26
mm
F
40
mm
C
32.0
mm
H
9
mm
D
Ø
M5
MAS
Weight
57
g
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions