CAD model selection
HPC - BMF32-M8
Company
HPC
Description
BMF - Knurled knob, female - technopolymer, brass insert
Bill of material
HPC - BMF32-M8
REF
Part number
BMF32-M8
VERSION
Blind
A
ØA
32
mm
B
ØB
19
mm
C
18
mm
M
ØM
M8
mm
M1
8
mm
D
ØD
-
E
9
mm
F
8
mm
MASSE
14
g
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions